JAJSL23B January 2021 – January 2022 TPS785-Q1
PRODUCTION DATA
A 10-µF capacitor is used to reduce overshoot and undershoot of output voltage during load transients with ramps rates greater than 1 A/μs. Figure 8-9 shows a capture of load transient behavior for this application.
VIN = 4.05 V,
VOUT = 3.3 V, COUT = 10 µF, IOUT slew rate = 1 A/µs |