BYPASS |
4 |
4 |
— |
An external bypass capacitor connected to this pin, in conjunction with an internal resistor, creates a low-pass filter to further reduce regulator noise. |
EN
|
3 |
3 |
I |
The EN pin is an input which enables or shuts down the device. The enable signal is an active-low digital control that enables the device, so when EN is a logic high (> 2 V), the device is in shutdown mode. When EN is logic low (< 0.7 V), the device is enabled.
|
FB |
5 |
N/A |
I |
This pin is the feedback input voltage for the adjustable device. |
GND |
2 |
2 |
— |
Regulator ground.
|
IN |
1 |
1 |
I |
The IN pin is the input to the device. |
OUT |
6 |
5 |
O |
The OUT pin is the regulated output of the device. |