JAJS425J October 2002 – May 2019 TPS795
PRODUCTION DATA.
The TPS795 family of LDO regulators has been optimized for use in noise-sensitive equipment. The device features extremely low dropout voltages, high PSRR, ultralow output noise, low quiescent current (265 µA, typically), and an enable input to reduce supply currents to less than 1 µA when the regulator is turned off.