JAJS425J October 2002 – May 2019 TPS795
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | VSON | SOT-223 | ||
IN | 1, 2 | 2 | I | Unregulated input to the device |
GND | 6 | 3, 6 | — | Regulator ground |
EN | 8 | 1 | I | Driving the enable pin (EN) high turns on the regulator. Driving this pin low puts the regulator into shutdown mode. EN can be connected to IN if not used. |
NR | 5 | 5 | — | Noise-reduction pin for fixed versions only. Connecting an external capacitor to this pin bypasses noise generated by the internal bandgap, which improves power-supply rejection and reduces output noise. (Not available on adjustable versions.) |
FB | 5 | 5 | I | Feedback input voltage for the adjustable device.
(Not available on fixed voltage versions.) |
OUT | 3, 4 | 4 | O | Regulator output |
N/C | 7 | – | — | No internal connection |