JAJSSC5F March 2009 – April 2024 TPS798-Q1
PRODUCTION DATA
Table 7-1 lists the design parameters for this example.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage range | 3V to 50V |
Output voltage | 5V |
Output current rating | 50mA |
Output capacitor range | 1µF to 100µF |