JAJS343L January 2005 – February 2022 TPS799
PRODUCTION DATA
The feedback capacitor, CFB, shown in Figure 8-2 is required for stability. For a parallel combination of R1 and R2 equal to 250 kΩ, any value from 3 pF to 1 nF can be used. Fixed voltage versions have an internal 30-pF feedback capacitor that is quick-charged at start up. The adjustable version does not have this quick-charge circuit, so use values below 5 pF to ensure fast start up; values above 47 pF can be used to implement an output voltage soft-start. Larger value capacitors also improve noise slightly. The TPS79901 is stable in unity-gain configuration (OUT tied to FB) without CFB.