JAJS343L January 2005 – February 2022 TPS799
PRODUCTION DATA
PIN | I/O | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | DDC | YZU | DRV | ||
IN | 1 | C3 | 6 | I | Input supply. |
GND | 2 | B2 | 3, Pad | — | Ground. The pad must be tied to GND. |
EN | 3 | A1 | 4 | I | Driving this pin high turns on the regulator. Driving this pin low puts the regulator into shutdown mode. EN can be connected to IN if not used. |
NR | 4 | A3 | 2 | — | Fixed voltage versions only. Noise reduction; connecting this pin to an external capacitor bypasses noise generated by the internal band gap. This capacitor allows output noise to be reduced to very low levels. |
FB | 4 | A3 | 2 | I | Adjustable voltage version only. Feedback; this pin is the input to the control loop error amplifier, and sets the output voltage of the device. |
OUT | 5 | C1 | 1 | O | Output of the regulator. To assure stability, a small ceramic capacitor (total typical capacitance ≥ 2 μF) is required from this pin to ground. |
N/C | — | — | 5 | — | Not internally connected. This pin must either be left open, or tied to GND. |