JAJSNL3A December 2021 – May 2022 TPS7A13
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PRODUCT | DESCRIPTION |
---|---|
TPS7A13xx(x)(P)yyyz | xx(x) is the nominal output voltage. Two or more
digits are used in the ordering number (for example, 09 = 0.9V; 95 =
0.95V; 125 = 1.25 V). P indicates active pull down; if there is no P, then the device does not have the active pull-down feature. yyy is the package designator. z is the package quantity. R is for reel (12000 pieces), T is for tape (250 pieces). |