JAJSO94B june 2022 – august 2023 TPS7A15
PRODUCTION DATA
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
A1 | OUT | Output | Regulated output pin. A 1-µF or greater capacitance is required from OUT to ground for stability. For best transient response, use a 2.2-µF or larger ceramic capacitor from OUT to GND. Place the output capacitor as close to OUT as possible. |
A2 | IN | Input | Input pin. A 0.75-µF or greater capacitance is required from IN to ground for stability. For good transient response, use a 2.2-µF or larger ceramic capacitor from IN to GND. Place the input capacitor as close to input of the device as possible. |
B1 | SENSE | Input | SENSE input. This pin is a feedback input to the regulator for SENSE connections. Connecting SENSE to the load helps eliminate voltage errors resulting from trace resistance between OUT and the load. |
B2 | EN | Input | Enable pin. Driving this pin to logic high enables the low-dropout regulator (LDO). Driving this pin to logic low disables the LDO. If enable functionality is not required, this pin must be connected to IN or BIAS. |
C1 | GND | — | Ground pin. This pin must be connected to ground. |
C2 | BIAS | Input | BIAS pin. This pin enables the use of low-input voltage, low-output voltage (LILO) conditions. For best performance, use a 0.1-µF or larger ceramic capacitor from BIAS to GND. Place the bias capacitor as close to BIAS as possible. |
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
4 | BIAS | Input | BIAS pin. This pin enables the use of LILO conditions. For best performance, use a 0.1-µF or larger ceramic capacitor from BIAS to GND. Place the bias capacitor as close to BIAS as possible. |
3 | EN | Input | Enable pin. Driving this pin to logic high enables the LDO. Driving this pin to logic low disables the LDO. If enable functionality is not required, this pin must be connected to IN or BIAS. |
5 | GND | — | Ground pin. This pin must be connected to ground. |
6 | IN | Input | Input pin. A 0.75-µF or greater capacitance is required from IN to ground for stability. For good transient response, use a 2.2-µF or larger ceramic capacitor from IN to GND. Place the input capacitor as close to input of the device as possible. |
1 | OUT | Output | Regulated output pin. A 1-µF or greater capacitance is required from OUT to ground for stability. For best transient response, use a 2.2-µF or larger ceramic capacitor from OUT to GND. Place the output capacitor as close to OUT as possible. |
2 | SENSE | Input | SENSE input. This pin is a feedback input to the regulator for SENSE connections. Connecting SENSE to the load helps eliminate voltage errors resulting from trace resistance between OUT and the load. |
Thermal Pad | — | The thermal pad is electrically connected to the GND node. Connect to the GND plane for improved thermal performance. |