SBVS428 May 2022 TPS7A16A
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
DELAY | 7 | O | Delay pin. Connect a capacitor to GND to adjust the PG delay time; leave open if the reset function is not needed. |
EN | 5 | I | Enable pin. This pin turns the regulator on or off. If VEN ≥ VEN_HI, the regulator is enabled. If VEN ≤ VEN_LO, the regulator is disabled. If not used, the EN pin can be connected to IN. Make sure that VEN ≤ VIN at all times. |
FB/DNC | 2 | I | For the adjustable version, the feedback
pin is the input to the control-loop error amplifier. This pin sets
the output voltage of the device when the regulator output voltage
is set by external resistors. For the fixed-voltage versions, do not connect to this pin. Do not route this pin to any electrical net, not even to GND or IN. |
GND | 4 | — | Ground pin. |
IN | 8 | I | Regulator input supply pin. A capacitor > 0.1 µF must be tied from this pin to ground to assure stability. Connect a 10-µF ceramic capacitor from IN to GND (as close to the device as possible) to reduce circuit sensitivity to the printed-circuit-board (PCB) layout, especially when long input traces or high source impedances are encountered. |
NC | 6 | — | This pin can be left open or tied to any voltage between GND and IN. |
OUT | 1 | O | Regulator output pin. A capacitor > 2.2 µF must be tied from this pin to ground to assure stability. Connect a 10-µF ceramic capacitor from OUT to GND (as close to the device as possible) to maximize ac performance. |
PG | 3 | O | Power-good pin. Open-collector output; leave open or connect to GND if the power-good function is not needed. |
Thermal pad | Pad | — | Solder to the PCB to enhance thermal performance. Although the thermal pad can be left floating, TI highly recommends connecting the thermal pad to the GND plane. |