JAJSS47 August 2024 TPS7A20C
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
An internal pulldown MOSFET connects a resistor from OUT to ground when the device is disabled to actively discharge the output capacitance. The active discharge circuit is activated by driving EN low or by the voltage on IN falling below the undervoltage lockout (UVLO) threshold.
Do not rely on the active discharge circuit for discharging a large amount of output capacitance after the input supply has collapsed. Reverse current potentially flows from the output to the input. This reverse current flow causes damage to the device. Limit reverse current to no more than 5% of the device rated current for a short period of time.