JAJSS47 August 2024 TPS7A20C
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
A1 | IN | I | Input voltage supply. For best transient response and to minimize input impedance, use the nominal value or larger capacitor from IN to ground. See the Recommended Operating Conditions table. Place the input capacitor as close to the IN and GND pins of the device as possible. |
A2 | OUT | O | Regulated output voltage. A low equivalent series resistance (ESR) capacitor is required from OUT to ground for stability. For best transient response, see the Input and Output Capacitor Requirements section. Place the output capacitor as close to the OUT and GND pins of the device as possible. |
B1 | EN | I | Enable input. A low voltage (< VEN(LOW)) on this input turns the regulator off and discharges the output pin to GND. A high voltage (> VEN(HI)) on this pin enables the regulator output. This pin has an internal 500kΩ pulldown resistor to hold the regulator off by default. When VEN > VEN(HI), the 500kΩ pulldown is disconnected to reduce input current. |
B2 | GND | — | Common ground. |