JAJSS47 August 2024 TPS7A20C
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The TPS7A20C provides low noise, high PSRR, low quiescent current, and low line and load transient response figures. This device is designed to meet the needs of sensitive RF and analog circuits. Using innovative design techniques, the TPS7A20C offers class-leading noise performance without the need for a separate noise filter capacitor.
The TPS7A20C is designed to operate with a single 1µF input capacitor. The device also provides excellent load settling performance when used with a single ceramic output capacitor in the 0.75µF to 1.5µF range.