JAJSQC0 January 2024 TPS7A20L
PRODUCTION DATA
This device is designed to operate from an input supply voltage range of 1.6 V to 6.0 V. The input supply must be well regulated and free of spurious noise. To make sure that the output voltage is well regulated and dynamic performance is optimum, the input supply must be at least VOUT(nom) + 0.3 V or 1.6 V, whichever is greater. Use a 1-µF or greater input capacitor to reduce the impedance of the input supply, especially during transients.