JAJSOF1C December 2022 – June 2024 TPS7A21-Q1
PRODMIX
This LDO is designed to operate from an input supply voltage range of 2.0V to 5.5V. Make sure the input supply is well regulated and free of spurious noise. To make sure that the TPS7A21-Q1 output voltage is well regulated and dynamic performance is optimum, set the input supply to be at least VOUT + 0.3V. A minimum capacitor value of 1µF is required to be within 1cm of the IN pin.