JAJSOF1C December 2022 – June 2024 TPS7A21-Q1
PRODMIX
Designed to meet the needs of sensitive RF and analog circuits, the TPS7A21-Q1 provides low noise, high PSRR, low quiescent current, and excellent line and load transient response. The TPS7A21-Q1 achieves excellent noise performance without the need for a separate noise filter capacitor.
The TPS7A21-Q1 is designed to operate properly with a single 1µF input capacitor and a single 1µF ceramic output capacitor. Make sure the effective output capacitance is at least 0.4µF across all operating voltage and temperature conditions.