JAJSGN3C December 2018 – December 2022 TPS7A25
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The enable pin for the device is an active-high pin. The output voltage is enabled when the voltage of the enable pin is greater than the high-level input voltage of the EN pin and disabled with the enable pin voltage is less than the low-level input voltage of the EN pin. If independent control of the output voltage is not needed, connect the enable pin to the input of the device.