JAJSGN3C December 2018 – December 2022 TPS7A25
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The device is designed to operate from an input supply voltage range of 2.4 V to 18 V. To ensure that the output voltage is well regulated and dynamic performance is optimum, the input supply must be at least VOUT(nom) + 0.5 V. Connect a low output impedance power supply directly to the input pin of the TPS7A25.