JAJSET0B December 2018 – October 2019 TPS7A26
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
IOUT = 1 mA |
IOUT = 100 mA |
IOUT = 500 mA |
VIN = 18 V |
VOUT = 1.24 V, IOUT = 1 mA |
VOUT = 1.24 V, IOUT = 0 A |
VOUT = 1.24 V |
VOUT = 1.24 V, IOUT = 1 mA |
VOUT = 1.24 V |
VOUT = 3.3 V, VIN = 4.3 V,
CIN = 0 μF, COUT = 1 μF, CFF = 10 nF |
VOUT = 3.3 V, VIN = 4.3 V, IOUT = 0.5 A,
CIN = 0 μF, CFF = 10 nF |
VIN = VOUT + 1 V or 2.4 V (whichever is greater), IOUT = 0.5 A,
CIN = 0 μF, COUT = 1 μF, CFF = 10 nF |
||
VOUT = 1.24 V, CIN = 1 μF, COUT = 1 μF, CFF = 10 nF,
VRMS BW = 10 Hz to 100 kHz |
VOUT = 3.3 V, VIN = 4.3 V, IOUT = 0.5 A, CIN = 1 μF, COUT = 1 μF,
VRMS BW = 10 Hz to 100 kHz |
IOUT = 0.5 A to 0.001 A, slew rate = 0.5 A/μs,
VOUT = 3.3 V, VIN = 4.3 V, CIN = 1 μF, COUT = 1 μF |
VIN = 4.3 V to 5.3 V, slew rate = 0.5 V/μs, VOUT = 3.3 V,
IOUT = 0.5 A, CIN = 1 μF, COUT = 1 μF |
||
VIN = 0 V to 5 V, VEN = VIN, VOUT = 3.3 V, IOUT = 0.5 A,
CIN = 1 μF, COUT = 1 μF |
VOUT = 1.24 V |
IOUT = 250 mA |
VIN = 2.4 V |
VOUT = 1.24 V, IOUT = 0 A |
VOUT = 1.24 V |
VOUT = 1.24 V, 2.4 V ≤ V IN ≤ 18 V |
VOUT = 1.24 V |
VOUT = 1.24 V, CIN = 0 μF, COUT = 1 μF |
VOUT = 3.3 V, IOUT = 0.5 A,
CIN = 0 μF, COUT = 1 μF, CFF = 10 nF |
VOUT = 3.3 V, VIN = 4.3 V, IOUT = 0.5 A,
CIN = 0 μF, COUT = 1 μF |
VIN = VOUT + 1 V or 2.4 V (whichever is greater),
IOUT = 0.5 A, CIN = 1 μF, COUT = 1 μF, CFF = 10 nF, VRMS BW = 10 Hz to 100 kHz |
VOUT = 1.24 V, IOUT = 0.5 A, CIN = 1 μF, CFF = 10 nF,
VRMS BW = 10 Hz to 100 kHz |
IOUT = 0.001 A to 0.5 A, slew rate = 0.5 A/μs,
VOUT = 3.3 V, VIN = 4.3 V, CIN = 1 μF, COUT = 1 μF |
VIN = 5.3 V to 4.3 V, slew rate = 0.5 V/μs, VOUT = 3.3 V,
IOUT = 0.5 A, CIN = 1 μF, COUT = 1 μF |
VEN= 0 V to 2 V, VOUT = 3.3 V, IOUT = 0.5 A,
CIN = 1 μF, COUT = 1 μF |