JAJSET0B December 2018 – October 2019 TPS7A26
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The TPS7A26 is an 18-V, low quiescent current, low-dropout (LDO) linear regulator. The low IQ performance makes the TPS7A26 an excellent choice for battery-powered or line-power applications that are expected to meet increasingly stringent standby-power standards.
The 1% accuracy over temperature and power-good indication make this device an excellent choice for meeting a wide range of microcontroller power requirements.
For increased reliability, the TPS7A26 also incorporates overcurrent, overshoot pulldown, and thermal shutdown protection. The operating junction temperature is –40°C to +125°C, and adds margin for applications concerned with higher working ambient temperatures.
The TPS7A26 is available in a thermally enhanced WSON package.