JAJSET0B December 2018 – October 2019 TPS7A26
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The output of the device can be shutdown by forcing the voltage of the enable pin to less than the maximum EN pin low-level input voltage (see the Electrical Characteristics table). When disabled, the pass transistor is turned off and internal circuits are shutdown.