SBVS228B July 2013 – March 2015 TPS7A3501
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage | IN, NR, EN | –0.3 | 7 | V |
OUT, SENSE | –0.3 | VIN + 0.3(2) | ||
Current | OUT | Internally limited | ||
Temperature | Operating junction, TJ | –40 | 125 | °C |
Storage, Tstg | –55 | 150 |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | ±1000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | ±250 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Input voltage | 1.71 | 5 | V | |
IOUT | Output current | 0 | 1 | A | |
TJ | Operating junction temperature | –40 | 125 | °C |
THERMAL METRIC(1) | DRV (WSON) | UNIT | |
---|---|---|---|
6 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 66.9 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 86.5 | |
RθJB | Junction-to-board thermal resistance | 36.4 | |
ψJT | Junction-to-top characterization parameter | 1.8 | |
ψJB | Junction-to-board characterization parameter | 36.6 | |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 7.3 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIN | Input voltage range | 1.71 | 5 | V | ||
VUVLO(in) | Input supply UVLO | VIN increasing | 1.5 | 1.7 | V | |
VIN hysteresis | 200 | mV | ||||
VOUT | Output voltage range | 1.21 | 4.5 | V | ||
VIN – VOUT voltage range | 200 | 500 | mV | |||
VOUT(nom) = VIN – 330 mV, IOUT ≤ 1 A, 1.71 V ≤ VIN ≤ 4.83 V |
297 | 330 | 363 | mV | ||
RNR_INTERNAL(1) | 110 | 170 | 210 | kΩ | ||
INR_INTERNAL(2) | 1.4 | 1.8 | 2.4 | µA | ||
∆VOUT(∆IOUT) | Load regulation | 10 mA ≤ IOUT ≤ 1 A | 10 | µV/mA | ||
ICL | Output current limit | VOUT = 0.85 × VOUT(nom) | 1.1 | A | ||
IGND | GND pin current | 2.25 | 5 | mA | ||
IEN | EN pin input current | VEN = VIN | 1 | 50 | nA | |
ISHUTDOWN | Shutdown current (IGND) | VEN ≤ 0.3 V | 0.01 | 3 | µA | |
PSRR | Power-supply rejection ratio | f = 10 kHz, CNR = 1 µF, IOUT = 0.5 A | 55 | dB | ||
f = 100 kHz, CNR = 1 µF, IOUT = 0.5 A | 40 | |||||
f = 1 MHz, CNR = 1 µF, IOUT = 0.5 A | 42 | |||||
Vn | Output noise voltage | BW = 10 Hz to 100 kHz, CNR = 1 µF, IOUT = 1 A | 3.8 | µVRMS | ||
BW = 100 Hz to 100 kHz, CNR = 1 µF, IOUT = 1 A |
3.62 | |||||
BW = 10 Hz to 1 MHz, CNR = 1 µF, IOUT = 1 A | 12.1 | |||||
VEN(LO) | EN pin input low (disable) | 0.4 | V | |||
VEN(HI) | EN pin input high (enable) | 1.1 | V | |||
Tsd | Thermal shutdown junction temperature | Shutdown, temperature increasing | 165 | °C | ||
Shutdown, temperature hysteresis | 20 |