JAJSGI3B December 2011 – November 2018 TPS7A4101
PRODUCTION DATA.
To maximize line transient, noise, and PSRR performance, TI recommends including 10-µF (or higher) input and output capacitors, and a 10-nF bypass capacitor; see Figure 12. The solution shown delivers minimum noise levels of 58 µVRMS and power-supply rejection levels above 36 dB from 10 Hz to 10 MHz.