JAJSK90B December 2020 – November 2022 TPS7A43
PRODUCTION DATA
The device is designed to operate from an input supply voltage range of 4 V to 85 V. To ensure that the output voltages are well regulated and dynamic performance is optimum, the input supply must be at least VMID_OUT(nom) + 1.5 V. Connect a low output impedance power supply directly to the input pin of the TPS7A43.