JAJSK90B December 2020 – November 2022 TPS7A43
PRODUCTION DATA
PRODUCT | VOUT |
---|---|
TPS7A43xx(x)yyyz | xx(x) is the nominal output voltage. For output voltages with a resolution of 100 mV, two digits are used in the ordering number; for output voltages with a resolution of 50 mV, three digits are used (for example, 28 = 2.8 V; 125 = 1.25 V). 01 indicates adjustable output version. yyy is the package designator. z is the package quantity. R is for large quantity reel, T is for small quantity reel. |