JAJSK90B December 2020 – November 2022 TPS7A43
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VIN | Input voltage | 4 | 85 | V | |
VMID_OUT | MID output voltage | 10 | 15 | V | |
VOUT | Output voltage (adjustable version) | 1.24 | VMID_OUT – VDO(OUT) | V | |
VOUT | Output voltage (fixed version) | 1.25 | 5.5 | V | |
IOUT | Output current | 0 | 50 – IMID_OUT | mA | |
IMID_OUT | MID rail output current | 0 | 50 | mA | |
VMVSEL1 | MID voltage select input voltage 1 | 0 | 18 | V | |
VMVSEL2 | MID voltage select input voltage 2 | 0 | 18 | V | |
VEN | Enable voltage | 0 | 18 | V | |
VPG(1) | Power-good voltage | 0 | 18 | V | |
CIN(2) | Input capacitor | 0.1 | μF | ||
COUT(2) | Output capacitor | 1 | 2.2 | 100 | μF |
CMID_OUT(2)(3) | MID output capacitor | 3 × COUT | μF | ||
TJ | Operating junction temperature | –40 | 125 | °C |