JAJSK90B December 2020 – November 2022 TPS7A43
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
ΔVOUT | Output voltage accuracy | Adjustable version, VOUT = VFB | 1.23 | 1.24 | 1.25 | V | |
ΔVOUT | Fixed output version, TJ = 25℃ | –0.5 | 0.5 | % | |||
Fixed output version | –0.75 | 0.75 | |||||
VFB | Feedback voltage | Adjustable version only | 1.24 | V | |||
ΔVOUT(ΔVIN) | Line regulation(1) | (VOUT(nom) + 1 V or 4 V) ≤ VIN ≤ 85 V | –0.05 | 0.05 | % | ||
VMID_OUT(nom) + 1.5 V ≤ VIN ≤ 85 V | –0.05 | 0.05 | |||||
ΔVOUT(ΔIOUT) | Load regulation | 1 mA ≤ IOUT ≤ 50 mA, IMID_OUT = 0 mA |
–0.15 | 0.10 | % | ||
ΔVMID_OUT | MID output voltage accuracy | VIN = VMID_OUT + 1.5 V | VMVSEL1 ≤ VMVSEL1(LOW), VMVSEL2 ≤ VMVSEL2(LOW) |
14.4 | 15 | 15.6 | V |
VMVSEL1 ≤ VMVSEL1(LOW) or VMVSEL1 ≥ VMVSEL1(HIGH), VMVSEL2 ≥ VMVSEL2(HIGH) |
11.5 | 12 | 12.5 | ||||
VMVSEL1 ≥ VMVSEL1(HIGH), VMVSEL2 ≤ VMVSEL2(LOW) |
9.6 | 10 | 10.4 | ||||
ΔVMID_OUT(ΔVIN) | Line regulation of MID output(1) | (VMID_OUT(nom)) + 1.5 V ≤ VIN ≤ 85 V, IMID_OUT = 1 mA, IOUT = 0 mA |
–0.1 | 0.1 | % | ||
ΔVMID_OUT(ΔIOUT) | Load regulation of MID output | 1 mA ≤ IMID_OUT ≤ 50 mA VIN = VMID_OUT + 1.5 V IOUT = 0 mA |
–0.2 | 0.1 | % | ||
VDO(OUT) | Dropout voltage of VIN to VOUT(2) | IOUT = 50 mA | 800 | mV | |||
VDO(OUT) | Dropout voltage of VMID_OUT to VOUT(2) | IOUT = 50 mA | 200 | mV | |||
VDO(MID_OUT) | Dropout voltage of VIN to VMID_OUT(3) | IMID_OUT = 50 mA | 600 | mV | |||
ICL(OUT) | Output current limit | VOUT = 0.9 × VOUT(nom) | 100 | 125 | 145 | mA | |
ICL(MID_OUT) | MID output current limit | VOUT = 0.9 × VMID_OUT(nom), VIN = VMID_OUT + 1.5 V |
118 | 145 | 165 | mA | |
IGND | Ground pin current | IOUT = IMID_OUT = 0 mA, VIN = VMID_OUT + 1.5 V |
TJ = 25°C | 5.5 | 7 | µA | |
TJ = –40°C to +125°C | 9 | ||||||
IOUT = 50 mA, VIN = VMID_OUT + 1.5 V |
185 | ||||||
ISHUTDOWN | Shutdown current | VEN ≤ VEN(LOW) , VIN = VMID_OUT(nom) + 1.5 V IOUT = IMID_OUT = 0 mA |
TJ = –40°C to +85°C | 710 | 1600 | nA | |
TJ = –40°C to +125°C | 2100 | nA | |||||
ISHUTDOWN | Shutdown current | VEN ≤ VEN(LOW) , VIN =85 V IOUT = IMID_OUT = 0 mA |
TJ = –40°C to +85°C | 710 | 1900 | nA | |
TJ = –40°C to +125°C | 2500 | ||||||
IFB | FB pin current | 10 | nA | ||||
IMVSEL1 | MVSEL1 pin current | VMVSEL1 = 18 V | 10 | nA | |||
IMVSEL2 | MVSEL2 pin current | VMVSEL2 = 18 V | 10 | nA | |||
IEN | EN pin current | VEN = 18 V | 10 | nA | |||
VMVSEL1(HIGH) | MVSEL1 pin high-level input voltage | 0.9 | V | ||||
VMVSEL1(LOW) | MVSEL1 pin low-level input voltage | 0.3 | V | ||||
VMVSEL2(HIGH) | MVSEL2 pin high-level input voltage | 0.9 | V | ||||
VMVSEL2(LOW) | MVSEL2 pin low-level input voltage | 0.3 | V | ||||
VEN(HI) | Enable rising threshold | Device enabled | 1.15 | 1.24 | 1.35 | V | |
VEN(LOW) | Enable falling threshold | Device disabled | 1.11 | 1.19 | 1.28 | V | |
VEN(HYST) | Enable pin hysteresis | 50 | mV | ||||
VIT(PG,RISING) | PG pin threshold rising | RPULLUP = 10 kΩ, VOUT rising, VIN ≥ VUVLO(RISING) |
88 | 93 | 96.5 | %VOUT | |
VHYS(PG) | PG pin hysteresis | RPULLUP = 10 kΩ, VOUT falling, VIN ≥ VUVLO(RISING) |
3 | ||||
VIT(PG,FALLING) | PG pin threshold falling | RPULLUP = 10 kΩ, VOUT falling, VIN ≥ VUVLO(RISING) |
84 | 90 | 94.5 | ||
VOL(PG) | PG pin low level output voltage | VOUT < VIT(PG,FALLING), IPG-SINK = 500 µA | 0.4 | V | |||
ILKG(PG) | PG pin leakage current | VOUT > VIT(PG,RISING), VPG = 18 V | 5 | 130 | nA | ||
PSRR(OUT) | Power-supply rejection ratio of OUT rail | IOUT = 20 mA | f = 10 Hz | 76 | dB | ||
f = 100 Hz | 67 | ||||||
f = 1 kHz | 82 | ||||||
f = 100 kHz | 73 | ||||||
PSRR(MID_OUT) | Power-supply rejection ratio of MID_OUT rail | IMID_OUT = 20 mA | f = 10 Hz | 61 | |||
f = 100 Hz | 64 | ||||||
f = 1 kHz | 55 | ||||||
f = 100 kHz | 47 | ||||||
Vn | Output noise voltage | BW = 10 Hz to 100 kHz, VOUT = 1.24 V | 124 | μVRMS | |||
TSD(shutdown) | Thermal shutdown temperature | Shutdown, temperature increasing | 170 | °C |