JAJSQ32A August 2023 – January 2024 TPS7A53B
PRODUCTION DATA
The TPS7A53B is a high-current (3A), low-noise (4.6µVRMS), high-accuracy (0.75%) low-dropout linear voltage regulator with an input range of 1.1V to 6.5V and an output voltage range of 0.5V to 5.15V. The TPS7A53B has an integrated charge pump for ease of use, and an external bias rail to allow for the lowest dropout across the entire output voltage range. Table 6-1 categorizes the functions shown in the Functional Block Diagram. These features make the TPS7A53B a robust solution to solve many challenging problems by generating a clean, accurate power supply in a variety of applications.
VOLTAGE REGULATION | SYSTEM START-UP | INTERNAL PROTECTION |
---|---|---|
High accuracy | Programmable soft-start | Foldback current limit |
Low-noise, high-PSRR output | No sequencing requirement between BIAS, IN, and EN | Thermal shutdown |
Fast transient response | Power-good output | |
Start-up with negative bias on OUT |