JAJSQ32A August 2023 – January 2024 TPS7A53B
PRODUCTION DATA
For this design example, use the parameters listed in Table 7-4 as the input parameters.
PARAMETER | DESIGN REQUIREMENT |
---|---|
Input voltage | 1.2V, ±3%, provided by the dc/dc converter switching at 500kHz |
Bias voltage | 5V, ±5% |
Output voltage | 0.9V, ±1% |
Output current | 3.0A (maximum), 100mA (minimum) |
RMS noise, 10Hz to 100kHz | < 10µVRMS |
PSRR at 500kHz | > 40dB |
Start-up time | < 25ms |