JAJSQ32A August 2023 – January 2024 TPS7A53B
PRODUCTION DATA
Controlling when a single power supply turns on can be difficult in a power distribution network (PDN), because of the high power levels inherent in a PDN and the variations between the supplies. As shown in Figure 6-3 and Table 6-2, the LDO turn-on and turn-off time is set by the enable circuit (EN) and undervoltage lockout circuits (UVLO1,2(IN) and UVLOBIAS).
INPUT VOLTAGE | BIAS VOLTAGE | ENABLE STATUS | LDO STATUS | ACTIVE DISCHARGE | POWER GOOD |
---|---|---|---|---|---|
VIN ≥ VUVLO_1,2(IN) | VBIAS ≥ VUVLO(BIAS) | EN = 1 | On | Off | PG = 1 when VOUT ≥ VIT(PG) |
EN = 0 | Off | On | PG = 0 | ||
VBIAS < VUVLO(BIAS) + VHYS(BIAS) | EN = Don't care | Off | On(1) | ||
VIN < VUVLO_1,2(IN) – VHYS1,2(IN) | BIAS = Don't care | Off | |||
IN = Don't care | VBIAS ≥ VUVLO(BIAS) | Off |