Figure 8. Output Current Limit vs Ambient Air Temperature
Figure 10. Line Regulation vs Ambient Air Temperature
Figure 12. PSRR at Light Load Current
1. Dropout voltage is measured when the output voltage drops by 100 mV from the regulated output voltage level. (For example, dropout voltage for the TPS7A6050-Q1 is measured when the output voltage drops down to 4.9 V from 5 V.)