JAJSFH9J March 2010 – March 2020 TPS7A60-Q1 , TPS7A61-Q1
PRODUCTION DATA.
These devices have an integrated undervoltage lockout (UVLO) circuit to shut down the output if the input voltage (VIN) falls below an internally fixed UVLO threshold level (VIN-UVLO). This ensures that the regulator is not latched into an unknown state during low-input-voltage conditions. The regulator powers up when the input voltage exceeds the VIN(POWERUP) level.