9.2.2.1 Design Requirements
For this design example, use the parameters listed in Table 3.
Table 3. TPS7A61-Q1 Design Parameters
DESIGN PARAMETER |
EXAMPLE VALUE |
Input voltage range |
7 V to 40 V |
Output voltage |
3.3 V (for TPS7A6133-Q1) or 5 V (for TPS7A6150-Q1) |
Output current rating |
300 mA |
Output capacitor range |
10 µF to 47 µF |
Output-capacitor ESR range |
10 mΩ to 10 Ω |