JAJSFI1E November 2010 – March 2020 TPS7A6201-Q1
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The TPS7A6201-Q1 device is a monolithic, low-dropout linear voltage regulator with programmable output voltage and integrated fault protection. This voltage regulator is designed for low power consumption and quiescent current less than 25 µA in light-load applications.
This device is available in the 5-pin package option TO-263 (D2PAK/TO-263).
The following section describes the features of TPS7A6201-Q1 voltage regulator in detail.