JAJSFI1E November 2010 – March 2020 TPS7A6201-Q1
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
At light loads and high-input voltages (VIN> approximately 8 V such that charge pump is off) the device operates in low power mode, and the quiescent current consumption is reduced to 25 µA (typical) as shown in Table 1.
IOUT | CHARGE PUMP ON | CHARGE PUMP OFF |
---|---|---|
IOUT < approximately 2 mA
(Light load) |
250 µA | 25 µA
(Low Power Mode) |
IOUT > approximately 2 mA
(Heavy load) |
280 µA | 70 µA |