JAJSFH8G June 2011 – March 2020 TPS7A63-Q1 , TPS7A6401-Q1
PRODUCTION DATA.
At low input voltages, the regulator drops out of regulation, and the output voltage tracks the input minus a voltage based on the load current (IOUT) and switch resistance (RSW), as Figure 20 shows. This feature allows for a smaller input capacitor and can possibly eliminate the need of using a boost convertor during cold crank conditions, as Figure 20 shows.