JAJSFH8G June 2011 – March 2020 TPS7A63-Q1 , TPS7A6401-Q1
PRODUCTION DATA.
On power up and during normal operation, the watchdog initializes under the conditions shown in Table 2. The normal operation of the watchdog for the WD_FLT and WD_FLAG output device options is shown in Figure 23 and Figure 24, respectively.
Edge | What causes watchdog to initialize? | TPS7A63-Q1
(FAULT Option) |
TPS7A6401-Q1
(FLAG Option) |
---|---|---|---|
![]() |
Rising edge of nRST (when VOUT exceeds VTH(POR)) while the watchdog is in the enabled state, for example, during soft power up | ✓ | ✓ |
![]() |
Falling edge of nWD_EN while the nRST is already high, for example, when the microprocessor enables the watchdog after the device is powered up | ✓ | ✓ |
![]() |
Rising edge of WD_FLT while the nRST is already high and the watchdog is in the enabled state, for example, right after a closed window is serviced | ✓ | X |