8.2.2.1 Design Requirements
For this design example, use the parameters listed in Table 4.
Table 4. Design Parameters
DESIGN PARAMETER |
EXAMPLE VALUES |
Input voltage range |
7 V - 40 V |
Input capacitor range |
10 µF-22 µF |
Output voltage |
2.5 V - 7 V |
Output current rating |
300 mA maximum |
Output capacitor range |
1 µF-10 µF |