JAJSFH8G June 2011 – March 2020 TPS7A63-Q1 , TPS7A6401-Q1
PRODUCTION DATA.
At light loads and high input voltages (VIN > approximately 8 V, such that the charge pump is off), the device operates in low-power mode and the quiescent current consumption is reduced to 25 µA (typical) as shown in Table 1.
IOUT | Charge Pump ON | Charge Pump OFF |
---|---|---|
IOUT < approximately 2 mA
(Light load) |
250 µA | 35 µA
(Low-power mode) |
IOUT > approximately 2 mA
(Heavy load) |
280 µA | 70 µA |