JAJSFI0F May 2010 – March 2020 TPS7A65-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
INPUT VOLTAGE (VIN Pin) | ||||||
VIN | Input voltage | Fixed 5-V output, IOUT = 1 mA | 7(1) | 40 | V | |
Fixed 3.3-V output, IOUT = 1 mA | 7(1) | 40 | ||||
IQUIESCENT | Quiescent current | VIN = 8.2 V to 18 V, IOUT = 0.01 mA to 0.75 mA | 25 | 40 | µA | |
VIN-UVLO | Undervoltage lockout voltage | Ramp VIN down until output is turned OFF | 3.16 | V | ||
VIN(POWERUP) | Power-up voltage | Ramp VIN up until output is turned ON | 3.45 | V | ||
REGULATED OUTPUT VOLTAGE (VOUT Pin) | ||||||
VOUT | Regulated output voltage | Fixed VOUT value (3.3 V or 5 V as applicable),
IOUT = 10 mA, 10 mA to 300 mA, VIN = VOUT + 1 V to 16 V |
–2% | 2% | ||
∆VLINE-REG | Line regulation | VIN = 6 V to 28 V, IOUT = 10 mA, VOUT = 5 V | 15 | mV | ||
VIN = 6 V to 28 V, IOUT = 10 mA, VOUT = 3.3 V | 20 | |||||
∆VLOAD-REG | Load regulation | IOUT = 10 mA to 300 mA, VIN= 14 V, VOUT = 5 V | 25 | mV | ||
IOUT = 10 mA to 300 mA, VIN = 14 V, VOUT = 3.3 V | 35 | |||||
VDROPOUT(2) | Dropout voltage
(VIN – VOUT) |
IOUT = 250 mA | 500 | mV | ||
IOUT = 150 mA | 300 | |||||
RSW(3) | Switch resistance | VIN to VOUT resistance | 2 | Ω | ||
IOUT | Output current | VOUT in regulation | 0 | 300 | mA | |
ICL | Output current limit | VOUT = 0 V (VOUT pin is shorted to ground) | 350 | 1000 | mA | |
PSRR(3) | Power-supply ripple rejection | VIN-RIPPLE = 0.5 Vpp, IOUT = 300 mA,
frequency = 100 Hz, VOUT = 5 V, VOUT = 3.3 V |
60 | dB | ||
VIN-RIPPLE = 0.5 Vpp, IOUT = 300 mA,
frequency = 150 kHz, VOUT = 5 V, VOUT = 3.3 V |
30 | |||||
TEMPERATURE | ||||||
TSHUTDOWN | Thermal shutdown trip point | 165 | ºC | |||
THYST | Thermal shutdown hysteresis | 10 | ºC |