JAJSFI0F May 2010 – March 2020 TPS7A65-Q1
PRODUCTION DATA.
Calculate the power dissipated in the device using Equation 1.
where
IQUIESCENT << IOUT; therefore, ignore the term IQUIESCENT × VIN in Equation 1.
For a device under operation at a given ambient air temperature (TA), calculate the junction temperature (TJ) using Equation 2.
where
Calculate the rise in junction temperature due to power dissipation using Equation 3.
For a given maximum junction temperature (TJ-Max), calculate the maximum ambient air temperature (TA-Max) at which the device can operate using Equation 4.
Example
If IOUT = 100 mA, VOUT = 5 V, VIN = 14 V, IQUIESCENT = 250 µA and θJA= 30˚C/W, the continuous power dissipated in the device is 0.9 W. The rise in junction temperature due to power dissipation is 27˚C. For a maximum junction temperature of 150˚C, maximum ambient air temperature at which the device can operate is 123˚C.
For adequate heat dissipation, TI recommends soldering the power pad (exposed heat sink) to the thermal land pad on the PCB. Doing this provides a heat conduction path from the die to the PCB and reduces overall package thermal resistance. Figure 22 shows power derating curves for the TPS7A65-Q1 family of devices in the KVU (DPAK) package.
For optimum thermal performance, TI recommends using a high-K PCB with thermal vias between the ground plane and solder pad or thermal land pad. Figure 23 (a) and (b) show this. Further, a design can improve the heat-spreading capabilities of a PCB considerably by using a thicker ground plane and a thermal land pad with a larger surface area.
Keeping other factors constant, the surface area of the thermal land pad contributes to heat dissipation only to a certain extent. Figure 24 shows the variation of θJA with surface area of the thermal land pad (soldered to the exposed pad) for the KVU package.