JAJSFI0F May 2010 – March 2020 TPS7A65-Q1
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | VIN | I | Input voltage pin: The unregulated input voltage is supplied to this pin. A bypass capacitor is connected between VIN pin and GND pin to dampen input line transients. |
2 | GND | I/O | Ground pin: This is signal ground pin of the IC. |
3 | VOUT | O | Regulated output voltage pin: This is a regulated voltage output (VOUT = 3.3 V or 5 V, as applicable) pin with a limitation on maximum output current. To achieve stable operation and prevent oscillation, an external output capacitor (COUT) with low ESR is connected between this pin and the GND pin. |