JAJSM31 May 2022 TPS7A74
ADVANCE INFORMATION
Figure 8-1 shows the typical application circuit for the adjustable output device.
R1 and R2 can be calculated for any output voltage using the formula shown in Figure 8-1. Table 8-1 lists sample resistor values of common output voltages. In order to achieve the maximum accuracy specifications, R2 must be ≤ 4.99 kΩ.
R1 (kΩ) | R2 (kΩ) | Targeted VOUT (V) |
---|---|---|
Short | Open | 0.65 |
0.768 | 4.99 | 0.75 |
2.43 | 4.53 | 1.00 |
2.72 | 4.42 | 1.05 |
3.48 | 4.99 | 1.10 |
4.22 | 4.99 | 1.20 |
4.99 | 3.83 | 1.50 |
4.99 | 2.80 | 1.80 |
4.99 | 1.74 | 2.51 |
4.99 | 1.21 | 3.33 |
When VBIAS and VEN are present and VIN is not supplied, this device outputs approximately 50 μA of current from OUT. Although this condition does not cause any damage to the device, the output current can charge the OUT node if total resistance between OUT and GND (including external feedback resistors) is greater than 10 kΩ.