JAJSM31 May 2022 TPS7A74
ADVANCE INFORMATION
This application powers the I/O rails of an FPGA , at VOUT(nom) = 1.8 V and IOUT(dc) = 1.5 A. The available external supply voltages are 2.1 V, 3.3 V, and 5 V.
Table 8-2 lists the parameters for this design example.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
VIN | 2.1 V |
VBIAS | 2.4 V to 5.5 V |
VOUT | 1.8 V |
IOUT | 600 mA (typical), 900 mA (peak) |