JAJSH18A March 2019 – September 2019 TPS7A78
PRODUCTION DATA.
There is no disable pin and disable mode simply means that the output, VLDO_OUT, is turned off and the switched capacitor (see the 4:1 Switched-Capacitor Voltage Reduction section) is not switching. However, when VSCIN is less than the VUVLO_SCIN rising threshold and VLDO_IN is greater than the VUVLO_LDO_IN falling threshold, the internal blocks resume normal operation when either the AC or the DC supply is restored.
NOTE
When the device is in disabled mode and powered by an AC supply, the bridge active control (see the Active Bridge Control section) continues to run until the AC supply powers off.