SBVS248A November 2015 – November 2015 TPS7A88
PRODUCTION DATA.
PIN | DESCRIPTION | ||
---|---|---|---|
NAME | NO. | I/O | |
EN1 | 20 | I | Enable pin for each channel. These pins turn the regulator on and off. If VENx(1) ≥ VIH(ENx), the regulator is enabled. If VENx ≤ VIL(ENx), the regulator is disabled. The ENx pin must be connected to INx if the enable function is not used. |
EN2 | 6 | ||
FB1 | 16 | I | Feedback pin for each channel. These pins are the inputs to the control loop error amplifier and are used to set the output voltage of the device. |
FB2 | 10 | ||
GND | 3, 13 | — | Device GND. Connect both pins to the device thermal pad. |
IN1 | 1, 2 | I | Input pin for LDO1. A 10 µF or greater input capacitor is required to assure robust operation. |
IN2 | 4, 5 | Input pin for LDO2. A 10 µF or greater input capacitor is required to assure robust operation. | |
NR/SS1 | 19 | — | Noise reduction pin for each channel. Connect these pins to an external capacitor to bypass the noise generated by the internal band-gap reference. The capacitor reduces the output RMS noise to very low levels and sets the output ramp rate to limit inrush current. |
NR/SS2 | 7 | ||
OUT1 | 14, 15 | O | Regulated output 1. A 10 µF or greater capacitor must be connected from this pin to GND to assure stability. |
OUT2 | 11, 12 | Regulated output 2. A 10 µF or greater capacitor must be connected from this pin to GND to assure stability. | |
PG1 | 17 | O | Open-drain power-good indicator pins for the LDO1 and LDO2 output voltages. A 10-kΩ to 100-kΩ external pullup resistor is required. These pins can be left floating or connected to GND if not used. |
PG2 | 9 | ||
SS_CTRL1 | 18 | I | Soft-start control pin for each channel. Connect these pins either to GND or INx to allow normal or fast charging of the NR/SSx capacitor. If a CNR/SSx capacitor is not used, SS_CTRLx must be connected to GND to avoid output overshoot. |
SS_CTRL2 | 8 | ||
Thermal pad | — | Connect the thermal pad to the printed circuit board (PCB) ground plane. |