JAJSDD4B July 2017 – January 2019 TPS7A92
PRODUCTION DATA.
The output of the TPS7A92 can be shutdown by forcing the enable pin below 0.4 V. When disabled, the pass device is turned off, internal circuits are shutdown, and the output voltage is actively discharged to ground by an internal resistor from the output to ground.