JAJSM29A april 2023 – july 2023 TPS7A96
PRODUCTION DATA
The device features a programmable, monotonic, voltage-controlled, soft-start circuit that uses the CNR/SS capacitor to minimize inrush current into the output capacitor and load during start up. This circuitry can also reduce the start-up time for some applications that require the output voltage to reach at least 90% of the set value. See the Programmable Soft-Start and Noise-Reduction (NR/SS Pin) section for more details.