JAJSN03A june 2022 – august 2023 TPS7B4255-Q1
PRODUCTION DATA
Use the parameters listed in Table 8-1 for this design example.
DESIGN PARAMETER | EXAMPLE VALUES |
---|---|
Input voltage | 3 V to 40 V |
ADJ/EN reference voltage | 2 V to 40 V |
Output voltage | 2 V to 40 V |
Output current rating | 70 mA |
Output capacitor range | 1 µF to 200 µF |
Output capacitor ESR range | 1 mΩ to 3 Ω |