JAJSN03A june 2022 – august 2023 TPS7B4255-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ΔVOUT | Output voltage tracking accuracy | VIN = VOUT + 600 mV to 40 V, IOUT = 100 µA to 70 mA | –5 | 5 | mV | |
ΔVOUT(ΔVIN) | Line regulation | VIN = VOUT + 600 mV to 40 V | 0.5 | mV | ||
ΔVOUT(ΔIOUT) | Load regulation | VIN = VOUT + 600 mV, IOUT = 100 µA to 70 mA (1) | 0.6 | mV | ||
IQ | Quiescent current | VIN = 5.6 V to 40 V, IOUT = 100 µA, TJ = 25ºC | 35 | 40 | µA | |
VIN = 5.6 V to 40 V, IOUT = 100 µA, -40ºC < TJ < 85ºC | 45 | |||||
VIN = 5.6 V to 40 V, IOUT = 100 µA | 50 | |||||
IGND | Ground current | VIN = 5.6 V to 40 V, IOUT = 70 mA, TJ = 25ºC | 470 | |||
VIN = 5.6 V to 40 V, IOUT = 70 mA | 550 | |||||
VDO | Dropout voltage | IOUT = 70 mA, VADJ ≥ 5 V, VIN = VADJ | 500 | mV | ||
IOUT = 50 mA, VADJ ≥ 5 V, VIN = VADJ | 365 | |||||
ISHUTDOWN | Shutdown supply current (IGND) | VADJ/EN = 0 V | 3.25 | µA | ||
IADJ/EN | ADJ/EN pin current | 0.3 | ||||
VUVLO(RISING) | Rising input supply UVLO | VIN rising | 2.6 | 2.7 | 2.81 | V |
VUVLO(FALLING) | Falling input supply UVLO | VIN falling | 2.3 | 2.4 | 2.5 | |
VUVLO(HYST) | VUVLO(IN) hysteresis | 300 | mV | |||
VIL | Adjustable and enable logic input low level | 0.85 | V | |||
VIH | Adjustable and enable logic input high level | 1.75 | ||||
ICL | Output current limit | VIN = VOUT + 1 V, VOUT short to 90% x VADJ | 75 | 105 | 130 | mA |
PSRR | Power-supply ripple rejection | VIN - VOUT = 1 V, frequency = 100 Hz, IOUT = 70 mA | 80 | dB | ||
Vn | Output noise voltage | VOUT = 3.3 V, IOUT = 1 mA, BW = 10 Hz to 100 kHz, a 5 µVRMS reference is used for this measurement | 150 | µVRMS | ||
IREV | Reverse current at VIN | VIN = 0 V, VOUT = 20 V, VADJ = 5 V | -0.25 | 0.25 | µA | |
IREV-N1 | Reverse current at negative VIN | VIN = –20 V, VOUT = 20 V, VADJ = 5 V | -0.5 | 0.5 | ||
IREV-N2 | Reverse current at negative VIN | VIN = –20 V, VOUT = 0 V, VADJ = 5 V | -0.5 | 0.5 | ||
TJ | Junction temperature | –40 | 150 | °C | ||
TSD(SHUTDOWN) | Junction shutdown temperature | 175 | °C | |||
TSD(HYST) | Hysteresis of thermal shutdown | 15 | °C |